??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23340.0125 Centering Clamping Mandrels
HELP_VARIABLE
Company
Halder
Description
EH 23340. - Centering Clamping Mandrels, with lateral handling
Bill of material
23340.0125 Centering Clamping Mandrels
BESTNR
Ref. No.
23340.0125
D1
28.7 mm
D2
min.
17.8 mm
D3
H8
50 mm
D4
Thread
M4
D5
39.4 mm
H1
41 mm
H2
22 mm
H3
17.5 mm
SW
6 mm
SPANN
Clamping force
20 kN
AM
Tightening torque max.
66 Nm
G
Weight
380 g
Embedded user actions